Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 39.98 182TC 1.125
Part #:0250-54254
Catalog #:HERA45PS 39.98 182TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 39.98:1 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.125 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Series Code: | HERA45 | Input Diameter (in): | 1.126 in |
| Style: | PS | Input HP: | 2.01 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.01 |
| Housing Height (in): | 6.938 in | Mounting Type: | PS |
| Housing Length (in): | 8 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 40:1 | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798735603 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

