Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 7.80 182TC 1.500
Part #:0250-54281
Catalog #:HERA45PS 7.80 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 7.80:1 |
| Input Diameter (in): | 1.126 in | Output RPM: | 224.4 |
| Output Diameter (in): | 1.500 in | Product Line: | HERA |
| Series Code: | HERA45 | Service Factor: | 1 |
| Style: | PS | Input HP: | 8.5 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 8.5 |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 2149 in/lbs |
| Nominal Ratio: | 7.5:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798735870 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

