Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 15.60 (24) 1.000
Part #:0250-54291
Catalog #:HERA45AS 15.60 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Output RPM: | 112.2 |
| Ratio: | 15.60:1 | Service Factor: | 1 |
| Style: | AS | Input Diameter (in): | 0.749 in |
| Series Code: | HERA45 | Input HP: | 5.14 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 5.14 |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Mounting Type: | AS | Length Through Bore (in): | 6.25 in |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798735979 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

