Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 39.98 (24) 1.000
Part #:0250-54294
Catalog #:HERA45AS 39.98 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA45 |
| Ratio: | 39.98:1 | Style: | AS |
| Service Factor: | 1 | Input Diameter (in): | 0.749 in |
| Product Type: | RIGHT ANGLE | Input HP: | 2.01 |
| Output Diameter (in): | 1.000 in | Output RPM: | 43.8 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.01 |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Mounting Type: | AS | Length Through Bore (in): | 6.25 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Center Distance (in): | 3.263 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798736006 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

