Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (24) 1.125
Part #:0250-54297
Catalog #:HERA45AS 7.80 (24) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Input HP: | 8.5 |
| Product Type: | RIGHT ANGLE | Output RPM: | 224.4 |
| Ratio: | 7.80:1 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.749 in | Series Code: | HERA45 |
| Product Line: | HERA | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 8.5 |
| Housing Length (in): | 8 in | Mounting Type: | AS |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2149 in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 7.5:1 |
| Gear Drive SIze: | HERA45 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798736037 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

