Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 11.36 (24) 1.125
Part #:0250-54298
Catalog #:HERA45AS 11.36 (24) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 154 | Input Diameter (in): | 0.749 in |
| Ratio: | 11.36:1 | Product Line: | HERA |
| Output Diameter (in): | 1.125 in | Input HP: | 7.06 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Service Factor: | 1 | Series Code: | HERA45 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.06 |
| Mounting Type: | AS | Housing Height (in): | 6.938 in |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Center Distance (in): | 3.263 in | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 10:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798736044 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

