Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (24) 1.250
Part #:0250-54313
Catalog #:HERA45AS 7.80 (24) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | AS |
| Output RPM: | 224.4 | Output Diameter (in): | 1.250 in |
| Series Code: | HERA45 | Input HP: | 8.5 |
| Ratio: | 7.80:1 | Product Line: | HERA |
| Input Diameter (in): | 0.749 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | Shaft |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Gear Drive SIze: | HERA45 | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 2149 in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798736198 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

