Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 15.60 (24) 1.250
Part #:0250-54315
Catalog #:HERA45AS 15.60 (24) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 112.2 | Output Diameter (in): | 1.250 in |
| Style: | AS | Product Line: | HERA |
| Input HP: | 5.14 | Ratio: | 15.60:1 |
| Input Diameter (in): | 0.749 in | Series Code: | HERA45 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 5.14 |
| Housing Length (in): | 8 in | Mounting Type: | AS |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798736211 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

