Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 59.79 (24) 1.500
Part #:0250-54336
Catalog #:HERA45AS 59.79 (24) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Series Code: | HERA45 | Input Diameter (in): | 0.749 in |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Output RPM: | 29.3 | Style: | AS |
| Ratio: | 59.79:1 | Input HP: | 1.34 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.34 |
| Housing Length (in): | 8 in | Reduction: | Double |
| Mounting Type: | AS | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798736426 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

