Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 59.79 (26) 1.125
Part #:0250-54352
Catalog #:HERA45AS 59.79 (26) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.749 in |
| Style: | AS | Output Diameter (in): | 1.125 in |
| Output RPM: | 29.3 | Product Line: | HERA |
| Series Code: | HERA45 | Input HP: | 1.34 |
| Service Factor: | 1 | Ratio: | 59.79:1 |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | Shaft |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798736587 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

