Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (26) 1.188
Part #:0250-54353
Catalog #:HERA45AS 7.80 (26) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Line: | HERA |
| Input Diameter (in): | 0.749 in | Style: | AS |
| Service Factor: | 1 | Output RPM: | 224.4 |
| Product Type: | RIGHT ANGLE | Input HP: | 8.5 |
| Series Code: | HERA45 | Ratio: | 7.80:1 |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2149 in/lbs | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 7.5:1 | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798736594 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

