Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 19.50 (26) 1.438
Part #:0250-54372
Catalog #:HERA45AS 19.50 (26) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 19.50:1 | Output RPM: | 89.7 |
| Series Code: | HERA45 | Input Diameter (in): | 0.749 in |
| Product Type: | RIGHT ANGLE | Input HP: | 4.11 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Product Line: | HERA | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.11 |
| Mounting Type: | AS | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Reduction: | Double |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798736785 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

