Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 39.98 (26) 1.500
Part #:0250-54382
Catalog #:HERA45AS 39.98 (26) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Service Factor: | 1 |
| Ratio: | 39.98:1 | Product Line: | HERA |
| Input HP: | 2.01 | Input Diameter (in): | 0.749 in |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.500 in |
| Series Code: | HERA45 | Output RPM: | 43.8 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.01 |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Mounting Type: | AS | Housing Height (in): | 6.938 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798736884 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

