Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 11.36 (30) 1.000
Part #:0250-54386
Catalog #:HERA45AS 11.36 (30) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.874 in |
| Product Type: | RIGHT ANGLE | Input HP: | 7.06 |
| Service Factor: | 1 | Product Line: | HERA |
| Ratio: | 11.36:1 | Series Code: | HERA45 |
| Style: | AS | Output RPM: | 154 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.06 |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798736921 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

