Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (30) 1.125
Part #:0250-54393
Catalog #:HERA45AS 7.80 (30) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 224.4 | Product Type: | RIGHT ANGLE |
| Ratio: | 7.80:1 | Style: | AS |
| Input HP: | 8.5 | Service Factor: | 1 |
| Series Code: | HERA45 | Input Diameter (in): | 0.874 in |
| Output Diameter (in): | 1.125 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | Shaft |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Mounting Type: | AS |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 2149 in/lbs |
| Center Distance (in): | 3.263 in | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA45 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798736990 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

