Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 11.36 (30) 1.188
Part #:0250-54402
Catalog #:HERA45AS 11.36 (30) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP: | 7.06 | Input Diameter (in): | 0.874 in |
| Series Code: | HERA45 | Output Diameter (in): | 1.188 in |
| Style: | AS | Ratio: | 11.36:1 |
| Service Factor: | 1 | Output RPM: | 154 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.06 |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798737089 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

