Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (30) 1.438
Part #:0250-54417
Catalog #:HERA45AS 7.80 (30) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Style: | AS |
| Output Diameter (in): | 1.438 in | Product Type: | RIGHT ANGLE |
| Input HP: | 8.5 | Service Factor: | 1 |
| Ratio: | 7.80:1 | Output RPM: | 224.4 |
| Product Line: | HERA | Input Diameter (in): | 0.874 in |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 2149 in/lbs |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798737232 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

