Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 28.01 (30) 1.438
Part #:0250-54421
Catalog #:HERA45AS 28.01 (30) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Style: | AS |
| Input HP: | 2.86 | Product Type: | RIGHT ANGLE |
| Ratio: | 28.01:1 | Output RPM: | 62.5 |
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Series Code: | HERA45 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | Shaft |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Length (in): | 8 in | Mounting Type: | AS |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Nominal Ratio: | 30:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798737270 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

