Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 39.98 (30) 1.438
Part #:0250-54422
Catalog #:HERA45AS 39.98 (30) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Service Factor: | 1 |
| Ratio: | 39.98:1 | Input HP: | 2.01 |
| Style: | AS | Series Code: | HERA45 |
| Input Diameter (in): | 0.874 in | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | Shaft |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 40:1 | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798737287 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

