Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 15.60 (30) 1.500
Part #:0250-54427
Catalog #:HERA45AS 15.60 (30) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 5.14 | Input Diameter (in): | 0.874 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Service Factor: | 1 | Product Line: | HERA |
| Output Diameter (in): | 1.500 in | Output RPM: | 112.2 |
| Ratio: | 15.60:1 | Style: | AS |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Shaft |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Mounting Type: | AS | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 | Housing Material: | Cast iron |
| Nominal Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798737331 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

