Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 19.50 (30) 1.500
Part #:0250-54428
Catalog #:HERA45AS 19.50 (30) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 19.50:1 |
| Input Diameter (in): | 0.874 in | Output RPM: | 89.7 |
| Style: | AS | Input HP: | 4.11 |
| Output Diameter (in): | 1.500 in | Series Code: | HERA45 |
| Service Factor: | 1 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.11 |
| Mounting Type: | AS | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798737348 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

