Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 52.50 (30) 1.500
Part #:0250-54431
Catalog #:HERA45AS 52.50 (30) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.53 | Series Code: | HERA45 |
| Ratio: | 52.50:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.500 in | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output RPM: | 33.3 |
| Input Diameter (in): | 0.874 in | Style: | AS |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | Shaft |
| Housing Height (in): | 6.938 in | Mounting Type: | AS |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Housing Material: | Cast iron | Nominal Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798737379 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

