Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 59.79 (32) 1.000
Part #:0250-54440
Catalog #:HERA45AS 59.79 (32) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Output RPM: | 29.3 |
| Service Factor: | 1 | Input Diameter (in): | 0.874 in |
| Product Type: | RIGHT ANGLE | Input HP: | 1.34 |
| Output Diameter (in): | 1.000 in | Product Line: | HERA |
| Ratio: | 59.79:1 | Series Code: | HERA45 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.34 |
| Housing Height (in): | 6.938 in | Mounting Type: | AS |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798737478 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

