Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 19.50 (32) 1.125
Part #:0250-54444
Catalog #:HERA45AS 19.50 (32) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Style: | AS | Input HP: | 4.11 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.125 in |
| Ratio: | 19.50:1 | Input Diameter (in): | 0.874 in |
| Output RPM: | 89.7 | Series Code: | HERA45 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.11 |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Mounting Type: | AS |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Nominal Ratio: | 20:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798737515 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

