Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 52.50 (32) 1.125
Part #:0250-54447
Catalog #:HERA45AS 52.50 (32) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Product Line: | HERA |
| Output RPM: | 33.3 | Service Factor: | 1 |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.125 in | Ratio: | 52.50:1 |
| Input Diameter (in): | 0.874 in | Input HP: | 1.53 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | Shaft |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Mounting Type: | AS | Length Through Bore (in): | 6.25 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 50:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA45 |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798737546 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

