Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 28.01 (32) 1.188
Part #:0250-54453
Catalog #:HERA45AS 28.01 (32) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Style: | AS |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.188 in |
| Output RPM: | 62.5 | Input Diameter (in): | 0.874 in |
| Service Factor: | 1 | Series Code: | HERA45 |
| Input HP: | 2.86 | Ratio: | 28.01:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.86 |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798737607 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

