Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 11.36 (32) 1.250
Part #:0250-54458
Catalog #:HERA45AS 11.36 (32) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Style: | AS |
| Service Factor: | 1 | Series Code: | HERA45 |
| Output RPM: | 154 | Input Diameter (in): | 0.874 in |
| Product Line: | HERA | Ratio: | 11.36:1 |
| Input HP: | 7.06 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.06 |
| Mounting Type: | AS | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Nominal Ratio: | 10:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798737652 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

