Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 28.01 (32) 1.250
Part #:0250-54461
Catalog #:HERA45AS 28.01 (32) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Output RPM: | 62.5 |
| Input Diameter (in): | 0.874 in | Style: | AS |
| Ratio: | 28.01:1 | Product Line: | HERA |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Input HP: | 2.86 |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | Shaft |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Housing Material: | Cast iron |
| Nominal Ratio: | 30:1 | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798737683 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

