Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (32) 1.438
Part #:0250-54465
Catalog #:HERA45AS 7.80 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Ratio: | 7.80:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Series Code: | HERA45 |
| Input HP: | 8.5 | Output RPM: | 224.4 |
| Input Diameter (in): | 0.874 in | Style: | AS |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | Shaft |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2149 in/lbs | Nominal Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798737720 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

