Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 39.98 (32) 1.438
Part #:0250-54470
Catalog #:HERA45AS 39.98 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.01 | Product Type: | RIGHT ANGLE |
| Ratio: | 39.98:1 | Input Diameter (in): | 0.874 in |
| Style: | AS | Output Diameter (in): | 1.438 in |
| Series Code: | HERA45 | Service Factor: | 1 |
| Product Line: | HERA | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | Shaft |
| Mounting Type: | AS | Reduction: | Double |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798737775 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

