Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 52.50 (32) 1.438
Part #:0250-54471
Catalog #:HERA45AS 52.50 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 33.3 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Ratio: | 52.50:1 | Input HP: | 1.53 |
| Input Diameter (in): | 0.874 in | Output Diameter (in): | 1.438 in |
| Product Line: | HERA | Style: | AS |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | Shaft |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Mounting Type: | AS |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 50:1 | Gear Drive SIze: | HERA45 |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798737782 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

