Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 11.36 (32) 1.500
Part #:0250-54474
Catalog #:HERA45AS 11.36 (32) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 11.36:1 | Output RPM: | 154 |
| Style: | AS | Product Line: | HERA |
| Service Factor: | 1 | Input Diameter (in): | 0.874 in |
| Input HP: | 7.06 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.500 in | Series Code: | HERA45 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.06 |
| Mounting Type: | AS | Housing Height (in): | 6.938 in |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798737812 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

