Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 30.14 56C 1.250
Part #:0250-54513
Catalog #:HERA55ES 30.14 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Input HP: | 4.61 | Output RPM: | 58.1 |
| Ratio: | 30.14:1 | Input Diameter (in): | 0.626 in |
| Style: | ES | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 4.61 | Input Style: | C-Face Quill |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA55 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798759647 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

