Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 56C 1.750
Part #:0250-54549
Catalog #:HERA55ES 7.94 56C 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Ratio: | 7.94:1 |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Input HP: | 13 | Product Line: | HERA |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Series Code: | HERA55 | Output RPM: | 220.4 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 13 |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 3346 in/lbs | Nominal Ratio: | 7.5:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798760018 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

