Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 21.15 56C 1.750
Part #:0250-54552
Catalog #:HERA55ES 21.15 56C 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.56 | Output Diameter (in): | 1.750 in |
| Output RPM: | 82.7 | Product Type: | RIGHT ANGLE |
| Ratio: | 21.15:1 | Input Diameter (in): | 0.626 in |
| Product Line: | HERA | Series Code: | HERA55 |
| Service Factor: | 1 | Style: | ES |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Nominal Ratio: | 20:1 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798760049 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

