Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 56C 1.750
Part #:0250-54556
Catalog #:HERA55ES 58.92 56C 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Style: | ES |
| Series Code: | HERA55 | Ratio: | 58.92:1 |
| Input HP: | 2.36 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.750 in | Output RPM: | 29.7 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Housing Material: | Cast iron |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662798760087 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

