Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 56C 1.875
Part #:0250-54557
Catalog #:HERA55ES 7.94 56C 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 220.4 | Ratio: | 7.94:1 |
| Input HP: | 13 | Product Type: | RIGHT ANGLE |
| Style: | ES | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Series Code: | HERA55 |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Reduction: | Double |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 3346 in/lbs |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798760094 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

