Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 56C 1.875
Part #:0250-54558
Catalog #:HERA55ES 10.77 56C 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.89 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.626 in | Output RPM: | 162.5 |
| Product Line: | HERA | Series Code: | HERA55 |
| Style: | ES | Output Diameter (in): | 1.875 in |
| Ratio: | 10.77:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Quill |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798760100 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

