Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 30.14 56C 1.875
Part #:0250-54561
Catalog #:HERA55ES 30.14 56C 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 30.14:1 |
| Output Diameter (in): | 1.875 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Product Line: | HERA |
| Input HP: | 4.61 | Style: | ES |
| Input Diameter (in): | 0.626 in | Output RPM: | 58.1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.61 |
| Housing Height (in): | 9.375 in | Mounting Type: | ES |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Nominal Ratio: | 30:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798760131 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

