Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 56C 1.938
Part #:0250-54572
Catalog #:HERA55ES 58.92 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | Output RPM: | 29.7 |
| Input HP: | 2.36 | Style: | ES |
| Service Factor: | 1 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Ratio: | 58.92:1 |
| Series Code: | HERA55 | Input Diameter (in): | 0.626 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.36 |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Mounting Type: | ES |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 | Housing Material: | Cast iron |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798760247 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

