Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 21.15 56C 2.188
Part #:0250-54584
Catalog #:HERA55ES 21.15 56C 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Input Diameter (in): | 0.626 in |
| Output RPM: | 82.7 | Style: | ES |
| Ratio: | 21.15:1 | Input HP: | 6.56 |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Quill |
| Housing Width (in): | 7.5 in | Mounting Type: | ES |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Cast iron |
| Nominal Ratio: | 20:1 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798760360 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

