Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 43.97 143TC 1.188
Part #:0250-54594
Catalog #:HERA55ES 43.97 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.876 in |
| Ratio: | 43.97:1 | Product Line: | HERA |
| Output RPM: | 39.8 | Service Factor: | 1 |
| Series Code: | HERA55 | Input HP: | 3.16 |
| Output Diameter (in): | 1.188 in | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.16 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Mounting Type: | ES | Housing Height (in): | 9.375 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798760469 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

