Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 53.03 143TC 1.188
Part #:0250-54595
Catalog #:HERA55ES 53.03 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 53.03:1 | Product Line: | HERA |
| Output RPM: | 33 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Product Type: | RIGHT ANGLE |
| Input HP: | 2.62 | Style: | ES |
| Input Diameter (in): | 0.876 in | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.62 |
| Mounting Type: | ES | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA55 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 50:1 | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798760476 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

