Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 143TC 1.250
Part #:0250-54604
Catalog #:HERA55ES 58.92 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Output RPM: | 29.7 |
| Service Factor: | 1 | Product Line: | HERA |
| Series Code: | HERA55 | Input Diameter (in): | 0.876 in |
| Ratio: | 58.92:1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.250 in | Input HP: | 2.36 |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Reduction: | Double |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA55 |
| Housing Material: | Cast iron | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798760568 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

