Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 43.97 143TC 1.500
Part #:0250-54618
Catalog #:HERA55ES 43.97 143TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Output Diameter (in): | 1.500 in |
| Style: | ES | Ratio: | 43.97:1 |
| Product Line: | HERA | Output RPM: | 39.8 |
| Product Type: | RIGHT ANGLE | Input HP: | 3.16 |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.16 |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Nominal Ratio: | 40:1 |
| Gear Drive SIze: | HERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798760704 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

