Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 53.03 143TC 1.688
Part #:0250-54635
Catalog #:HERA55ES 53.03 143TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 53.03:1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Output RPM: | 33 |
| Series Code: | HERA55 | Style: | ES |
| Input Diameter (in): | 0.876 in | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Input HP: | 2.62 |
| Input HP @ 1750 RPM: | 2.62 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Nominal Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798760872 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

