Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 143TC 1.750
Part #:0250-54638
Catalog #:HERA55ES 10.77 143TC 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10.77:1 | Product Line: | HERA |
| Input Diameter (in): | 0.876 in | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input HP: | 12.89 | Output Diameter (in): | 1.750 in |
| Style: | ES | Output RPM: | 162.5 |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Quill |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Nominal Ratio: | 10:1 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798760902 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

