Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 143TC 2.000
Part #:0250-54662
Catalog #:HERA55ES 10.77 143TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Output Diameter (in): | 2.000 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Series Code: | HERA55 | Output RPM: | 162.5 |
| Ratio: | 10.77:1 | Input HP: | 12.89 |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Quill |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798761152 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

