Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 30.14 143TC 2.000
Part #:0250-54665
Catalog #:HERA55ES 30.14 143TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Ratio: | 30.14:1 | Output Diameter (in): | 2.000 in |
| Input HP: | 4.61 | Product Line: | HERA |
| Output RPM: | 58.1 | Style: | ES |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 4.61 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 30:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798761183 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

