Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 143TC 2.188
Part #:0250-54670
Catalog #:HERA55ES 10.77 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 162.5 | Style: | ES |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Input HP: | 12.89 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 2.188 in | Ratio: | 10.77:1 |
| Series Code: | HERA55 | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 12.89 |
| Housing Width (in): | 7.5 in | Mounting Type: | ES |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798761237 | Weight: | 82.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

